Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
YTU 15/16 SGT | Shaft Size d N/A 0.9375 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 20 SGT | Shaft Size d N/A 20 mm | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 25 SGT | Shaft Size d N/A 25 mm | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 3/4 SGT | Shaft Size d N/A 0.7500 in | Housing Width A N/A 41.3 mm1.626 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 30 SGT | Shaft Size d N/A 30 mm | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 35 SGT | Shaft Size d N/A 35 mm | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 40 SGT | Shaft Size d N/A 40 mm | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 45 SGT | Shaft Size d N/A 45 mm | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 50 SGT | Shaft Size d N/A 50 mm | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 55 SGT | Shaft Size d N/A 55 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 60 SGT | Shaft Size d N/A 60 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU 7/8 SGT | Shaft Size d N/A 0.8750 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 1/2 SGT | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 1/4 SGT | Shaft Size d N/A 1.2500 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 1/8 SGT | Shaft Size d N/A 1.1250 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 15/16 SGT | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 3/16 SGT | Shaft Size d N/A 1.1875 in | Housing Width A N/A 50.8 mm2 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 3/4 SGT | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 3/8 SGT | Shaft Size d N/A 1.3750 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 7/16 SGT | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 7/16 SGT A4480 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 44.5 mm1.752 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU1 SGT | Shaft Size d N/A 1.0000 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |
YTU2 1/4 SGT | Shaft Size d N/A 2 1/4 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up | CAD N/A |