Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Sort by
N/A 0.7500 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 20 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 0.8750 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 0.9375 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1.0000 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1.1250 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1.1875 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1.2500 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1.3750 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 35 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 1/2 in N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 40 mm N/A 65.1 mm2.563 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 5/8 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 11/16 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 3/4 in N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 45 mm N/A 65.1 mm2.563 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 1 15/16 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 50 mm N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 2 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 55 mm N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD
N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2