Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 67 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Base Width (mm)

Base Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Bearing Type 

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Add To Cart/Request Quote
N/A 3/4 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 15/16 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 15/16 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 15/16 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Ball Bearing N/A 36.51 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 in N/A Ball Bearing N/A 36.51 mm1.438 in N/A 1067 N240 lbf N/A N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 in N/A Ball Bearing N/A 36.51 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 1 3/8 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Add To Cart
Request Quote
1 - 25 of 67 | Results Per Page | View | Unit of Measure
1 2 3