Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 50 of 67 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Base Width (mm)

Base Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Bearing Type 

Base Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

STB 3/4 N/A 3/4 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 3/4 N/A 3/4 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB 20 N/A 20 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 20 N/A 20 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB 7/8 N/A 7/8 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 7/8 N/A 7/8 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 7/8 SGT N/A 7/8 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB 15/16 N/A 15/16 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 15/16 N/A 15/16 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 15/16 SGT N/A 15/16 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB 25 N/A 25 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 25 PT SGT N/A 25 mm N/A Ball Bearing N/A 36.51 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 25 N/A 25 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 25 SGT N/A 25 mm N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 N/A 1 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
KTB1 PS N/A 1 in N/A Ball Bearing N/A 36.51 mm1.438 in N/A 1067 N240 lbf N/A N/A Tapped Base N/A CAD Icon (for items table)
YTB1 PT SGT N/A 1 in N/A Ball Bearing N/A 36.51 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 N/A 1 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 SGT N/A 1 in N/A Ball Bearing N/A 36.5 mm1.438 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 1/8 N/A 1 1/8 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/8 N/A 1 1/8 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/8 SGT N/A 1 1/8 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 3/8 SGT N/A 1 3/8 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB 30 N/A 30 mm N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 30 N/A 30 mm N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 30 SGT N/A 30 mm N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 3/16 N/A 1 3/16 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 3/16 N/A 1 3/16 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 3/16 SGT N/A 1 3/16 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 1/4 S N/A 1 1/4 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 1/4 N/A 1 1/4 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/4 S N/A 1 1/4 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/4 N/A 1 1/4 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/4 S SGT N/A 1 1/4 in N/A Ball Bearing N/A 38.1 mm1.5 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/4 SGT N/A 1 1/4 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 3/8 N/A 1 3/8 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 3/8 N/A 1 3/8 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB 35 N/A 35 mm N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 35 N/A 35 mm N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 35 SGT N/A 35 mm N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 7/16 SGT N/A 1 7/16 in N/A Ball Bearing N/A 44.45 mm1.75 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 1/2 N/A 1 1/2 in N/A Ball Bearing N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/2 N/A 1 1/2 in N/A Ball Bearing N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 1/2 SGT N/A 1 1/2 in N/A Ball Bearing N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB 40 N/A 40 mm N/A Ball Bearing N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 40 N/A 40 mm N/A Ball Bearing N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB 40 SGT N/A 40 mm N/A Ball Bearing N/A 47.63 mm1.875 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tapped Base N/A CAD Icon (for items table)
STB1 5/8 N/A 1 5/8 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 5/8 N/A 1 5/8 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
YTB1 5/8 SGT N/A 1 5/8 in N/A Ball Bearing N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tapped Base N/A CAD Icon (for items table)
1 - 50 of 67 | Results Per Page | View | Unit of Measure
1 2