Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Three Bolt Flanged Mounted Bearings > Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 51 - 75 of 112 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

VFD1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange
RFD1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange
GVFD1 1/4S 1 1/4 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange
GVFD1 1/4 1 1/4 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GRFD1 1/4S 1 1/4 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange
GRFD1 1/4 1 1/4 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
VFD1 1/4S 1 1/4 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange
VFD1 1/4 1 1/4 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
RFD1 1/4S 1 1/4 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange
RFD1 1/4 1 1/4 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GRFD1 5/16 1 5/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
RFD1 5/16 1 5/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GVFD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GRFD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
VFD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
RFD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GVFD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GRFD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
VFD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
RFD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GVFD1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GRFD1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
VFD1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
RFD1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Three-Bolt Square Flange
GVFD1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
  Results 51 - 75 of 112 1 2 3 4 5 
<