Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Three Bolt Flanged Mounted Bearings > Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 112 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GVFD 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
GRFD 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
VFD 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
RFD 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
GVFD 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
GRFD 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
VFD 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
RFD 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
GVFD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
GRFD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
VFD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
RFD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
GRFD 11/16 11/16 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
RFD 11/16 11/16 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Three-Bolt Square Flange
GVFD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
GRFD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
VFD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
RFD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
GVFD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
GRFD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
VFD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
RFD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Three-Bolt Square Flange
GVFD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange
GRFD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange
VFD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange
  Results 1 - 25 of 112 1 2 3 4 5 
<