Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Three Bolt Flanged Mounted Bearings > Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 76 - 100 of 112 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GRFD1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
VFD1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
RFD1 1/2 1 1/2 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
GRFD1 9/16 1 9/16 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
RFD1 9/16 1 9/16 in 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
GVFD 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
GRFD 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
VFD 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
RFD 40 40 mm 28.6 mm
1.125
in
19800 N
4460
lbf
36200 N
8130
lbf
Three-Bolt Square Flange
GVFD1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
GRFD1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
VFD1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
RFD1 5/8 1 5/8 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
GVFD1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
GRFD1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
VFD1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
RFD1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
GVFD1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
GRFD1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
VFD1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
RFD1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
GVFD 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
GRFD 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
VFD 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
RFD 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
Three-Bolt Square Flange
  Results 76 - 100 of 112 1 2 3 4 5 
<