All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Three Bolt Flanged Mounted Bearings > Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  

Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Shaft Size d

Total Width E

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YFB 25 PT SGT 25 mm 38.1 mm
1.5
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Three-Bolt Flange Bracket CAD Icon (for items table)
YFB 25 PT 25 mm 38.1 mm
1.5
in
6900 N
1560
lbf
15300 N
3450
lbf
Shroud Seal Three-Bolt Flange Bracket CAD Icon (for items table)
YFB1 PT SGT 1 in 38.1 mm
1.5
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Three-Bolt Flange Bracket CAD Icon (for items table)
YFB1 PT 1 in 38.1 mm
1.5
in
6900 N
1560
lbf
15300 N
3450
lbf
Shroud Seal Three-Bolt Flange Bracket CAD Icon (for items table)
  Results 1 - 4 of 4 1