Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Series

Shaft Size d (in)

Shaft Size d (mm)

Part Number

Shaft Size d

Total Width E

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YFB 25 PT SGT N/A 25 mm N/A 38.1 mm1.5 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
YFB 25 PT N/A 25 mm N/A 38.1 mm1.5 in N/A 6900 N1560 lbf N/A 15300 N3450 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
YFB1 PT SGT N/A 1 in N/A 38.1 mm1.5 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
YFB1 PT N/A 1 in N/A 38.1 mm1.5 in N/A 6900 N1560 lbf N/A 15300 N3450 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
YFB1 SGT N/A 1 in N/A 38.1 mm1.5 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Three-Bolt Flange Bracket N/A CAD Icon (for items table)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1