Part Number | 
                        
                            Shaft Size d | 
                        
                            Total Width E | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            Seal Type | 
                        
                            Housing Construction | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|
| YFB 25 PT SGT | Shaft Size d N/A 25 mm | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| YFB 25 PT | Shaft Size d N/A 25 mm | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 6900 N1560 lbf | Dynamic Load Rating N/A 15300 N3450 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| YFB1 PT SGT | Shaft Size d N/A 1 in | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| YFB1 PT | Shaft Size d N/A 1 in | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 6900 N1560 lbf | Dynamic Load Rating N/A 15300 N3450 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |