Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 11 of 11 Unit of Measure: Imperial Metric Both 1 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RCJTC 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1060
lbf
10600 N
2360
lbf
Shroud Seal Two-Bolt Flange
RCJTC 3/4 3/4 in 27.8 mm
1.094
in
6200 N
1400
lbf
14300 N
3200
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 1 in 27.9 mm
1.098
in
7700 N
1730
lbf
15800 N
3550
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 1/8 1 1/8 in 29.9 mm
1.177
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 3/16 1 3/16 in 29.9 mm
1.177
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 1/4 1 1/4 in 31.8 mm
1.252
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 1/4S 1 1/4 in 29.9 mm
1.177
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 3/8 1 3/8 in 31.8 mm
1.252
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 7/16 1 7/16 in 31.8 mm
1.252
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 11/16 1 11/16 in 38.9 mm
1.531
in
36200 N
8130
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange
RCJTC1 15/16 1 15/16 in 42.9 mm
1.689
in
22700 N
5100
lbf
39200 N
8800
lbf
Shroud Seal Two-Bolt Flange
  Results 1 - 11 of 11 1 
<