All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 11 of 11 1 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RCJTC 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1060
lbf
10600 N
2360
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC 3/4 3/4 in 27.8 mm
1.094
in
6200 N
1400
lbf
14300 N
3200
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 1 in 27.9 mm
1.098
in
7700 N
1730
lbf
15800 N
3550
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 1/8 1 1/8 in 29.9 mm
1.177
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 3/16 1 3/16 in 29.9 mm
1.177
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 1/4 1 1/4 in 31.8 mm
1.252
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 1/4S 1 1/4 in 29.9 mm
1.177
in
11100 N
2500
lbf
21800 N
4900
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 3/8 1 3/8 in 31.8 mm
1.252
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 7/16 1 7/16 in 31.8 mm
1.252
in
15100 N
3400
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 11/16 1 11/16 in 38.9 mm
1.531
in
36200 N
8130
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJTC1 15/16 1 15/16 in 42.9 mm
1.689
in
22700 N
5100
lbf
39200 N
8800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
  Results 1 - 11 of 11 1