Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 226 - 250 of 313 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GVFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
GRFTD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
GRFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
VFTD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
VFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
RFTD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
LCJT 35 35 mm 31.8 mm
1.252
in
15301 N
3440
lbf
28468 N
6400
lbf
Labyrinth Seal Two-Bolt Flange
VCJT 35 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
FLCT 35 35 mm 22.2 mm
0.875
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
GVFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
GVFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
GRFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
GRFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
VFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
VFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
RFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
TCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Two-Bolt Flange
LCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Labyrinth Seal Two-Bolt Flange
VCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
RCJT1 7/16 EC FS530 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJT1 7/16 NT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJT1 7/16 PT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
  Results 226 - 250 of 313 « 6 7 8 9 10 »  
<