Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 313 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RCJT 1/2 1/2 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
VCJT 1/2 1/2 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RCJT 1/2 NT 1/2 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
FLCT 1/2 1/2 in 14.7 mm
0.578
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
LFST 1/2 1/2 in 23 mm
0.906
in
3000 N
680
lbf
7500 N
1700
lbf
N/A Two-Bolt Flange
GVFTD 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
GVFTDR 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
GRFTD 1/2 1/2 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
GRFTDR 1/2 1/2 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
VFTD 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
VFTDR 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RFTD 1/2 1/2 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RFTDR 1/2 1/2 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RCJT 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
VCJT 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RCJT 5/8 NT 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
FLCT 5/8 5/8 in 14.7 mm
0.578
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
LFST 5/8 5/8 in 23 mm
0.906
in
3000 N
680
lbf
7500 N
1700
lbf
N/A Two-Bolt Flange
GVFTD 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
GVFTDR 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
GRFTD 5/8 5/8 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
GRFTDR 5/8 5/8 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
VFTD 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
VFTDR 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RFTD 5/8 5/8 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
  Results 1 - 25 of 313  1 2 3 4 5 »  
<