All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 313 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GVFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR1 3/8 1 3/8 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
LCJT 35 35 mm 31.8 mm
1.252
in
15301 N
3440
lbf
28468 N
6400
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 35 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
FLCT 35 35 mm 22.2 mm
0.875
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 7/16 EC FS530 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 7/16 NT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 7/16 PT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
  Results 226 - 250 of 313 « 6 7 8 9 10 »