All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 313
1
2
3
4
5
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RCJT 1/2
1/2
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
VCJT 1/2
1/2
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
RCJT 1/2 NT
1/2
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
FLCT 1/2
1/2
in
14.7
mm
0.578
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
LFST 1/2
1/2
in
23
mm
0.906
in
3000
N
680
lbf
7500
N
1700
lbf
N/A
Two-Bolt Flange
GVFTD 1/2
1/2
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR 1/2
1/2
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
GRFTD 1/2
1/2
in
15.9
mm
0.625
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
GRFTDR 1/2
1/2
in
15.9
mm
0.625
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
VFTD 1/2
1/2
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
VFTDR 1/2
1/2
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
RFTD 1/2
1/2
in
15.9
mm
0.625
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
RFTDR 1/2
1/2
in
15.9
mm
0.625
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
RCJT 5/8
5/8
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
VCJT 5/8
5/8
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
RCJT 5/8 NT
5/8
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
FLCT 5/8
5/8
in
14.7
mm
0.578
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
LFST 5/8
5/8
in
23
mm
0.906
in
3000
N
680
lbf
7500
N
1700
lbf
N/A
Two-Bolt Flange
GVFTD 5/8
5/8
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR 5/8
5/8
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
GRFTD 5/8
5/8
in
15.9
mm
0.625
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
GRFTDR 5/8
5/8
in
15.9
mm
0.625
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
VFTD 5/8
5/8
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
VFTDR 5/8
5/8
in
17.5
mm
0.688
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
RFTD 5/8
5/8
in
15.9
mm
0.625
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
Results 1 - 25 of 313
1
2
3
4
5
»