All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 313
«
11
12
13
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
FLCT1 7/16
1 7/16
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
GVFTD1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
GRFTD1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
GRFTDR1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
VFTD1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
VFTDR1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
RFTD1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RFTDR1 7/16
1 7/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 1/2
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
TCJT1 1/2
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Two-Bolt Flange
LCJT1 1/2
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Labyrinth Seal
Two-Bolt Flange
VCJT1 1/2
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Two-Bolt Flange
RCJT1 1/2 NT
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 1/2 PT
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 9/16
1 9/16
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
TCJT1 9/16
1 9/16
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Two-Bolt Flange
LCJT1 9/16
1 9/16
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Labyrinth Seal
Two-Bolt Flange
RCJT 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
TCJT 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Two-Bolt Flange
VCJT 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Two-Bolt Flange
VCJT 40 A4433
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Two-Bolt Flange
RCJT1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
TCJT1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Two-Bolt Flange
LCJT1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Labyrinth Seal
Two-Bolt Flange
Results 251 - 275 of 313
«
11
12
13