Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 276 - 300 of 313 Unit of Measure: Imperial Metric Both « 11 12 13 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VCJT1 5/8 1 5/8 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange
RCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange
TCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Two-Bolt Flange
LCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Labyrinth Seal Two-Bolt Flange
VCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange
RCJT1 11/16 NT 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange
RCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange
TCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Two-Bolt Flange
LCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Labyrinth Seal Two-Bolt Flange
VCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange
RCJT1 3/4 NT 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange
VCJT 45 45 mm 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange
RCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange
TCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Flange
LCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Flange
VCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Flange
RCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange
TCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Flange
LCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Flange
VCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Flange
RCJT1 15/16 NT 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange
TCJT 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Flange
VCJT 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Flange
RCJT2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange
TCJT2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Two-Bolt Flange
  Results 276 - 300 of 313 « 11 12 13 
<