All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 313 « 11 12 13 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VCJT1 5/8 1 5/8 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 11/16 NT 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 3/4 NT 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 45 45 mm 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 15/16 NT 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
  Results 276 - 300 of 313 « 11 12 13