All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 313 of 313 « 11 12 13 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

LCJT2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT2 S 2 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VCJT2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT2 NT 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT2 1/8 2 1/8 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT2 1/8 2 1/8 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT2 1/8 2 1/8 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 55 55 mm 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT2 3/16 NT 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
  Results 301 - 313 of 313 « 11 12 13