Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 26 - 50 of 313 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RFTDR 5/8 5/8 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RCJT 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
VCJT 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
FLCT 17 17 mm 14.7 mm
0.578
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
GVFTD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
GVFTDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
GRFTD 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
GRFTDR 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
VFTD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
VFTDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RFTD 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RFTDR 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RCJT 11/16 11/16 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
GRFTD 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
GRFTDR 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RFTD 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RFTDR 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RCJT 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
VCJT 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange
RCJT 3/4 NT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
RCJT 3/4 PT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
FLCT 3/4 3/4 in 17.1 mm
0.672
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange
VFMST 3/4 3/4 in 16.7 mm
0.656
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange
LFST 3/4 3/4 in 23 mm
0.906
in
4400 N
1000
lbf
10400 N
2320
lbf
N/A Two-Bolt Flange
GVFTD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange
  Results 26 - 50 of 313  1 2 3 4 5 »  
<