All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 313  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RFTDR 5/8 5/8 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
FLCT 17 17 mm 14.7 mm
0.578
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR 17 17 mm 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 11/16 11/16 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTD 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTD 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR 11/16 11/16 in 15.9 mm
0.625
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT 3/4 NT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 3/4 PT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
FLCT 3/4 3/4 in 17.1 mm
0.672
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFMST 3/4 3/4 in 16.7 mm
0.656
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
LFST 3/4 3/4 in 23 mm
0.906
in
4400 N
1000
lbf
10400 N
2320
lbf
N/A Two-Bolt Flange CAD Icon (for items table)
GVFTD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
  Results 26 - 50 of 313  1 2 3 4 5 »