All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 313  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GVFTDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR 3/4 3/4 in 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 20 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 20 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
FLCT 20 20 mm 17.1 mm
0.672
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFMST 20 20 mm 16.7 mm
0.656
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR 20 20 mm 19.8 mm
0.781
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 13/16 0.8125 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT 13/16 0.8125 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT 13/16 0.8125 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
  Results 51 - 75 of 313  1 2 3 4 5 »