Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Add To Cart/Request Quote
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 17.1 mm0.672 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 16.7 mm0.656 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 0.8125 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 0.8125 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 0.8125 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Add To Cart
Request Quote
51 - 75 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »