Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 76 - 100 of 313 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VCJT 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
FLCT 7/8 7/8 in 17.5 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
VFMST 7/8 7/8 in 18.3 mm
0.719
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
GVFTD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
GVFTDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
GRFTD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
GRFTDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
VFTD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
VFTDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
RFTD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
RFTDR 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
RCJT 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
TCJT 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Two-Bolt Flange
LCJT 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Labyrinth Seal Two-Bolt Flange
VCJT 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
FLCT 15/16 15/16 in 17.5 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
VFMST 15/16 15/16 in 18.3 mm
0.719
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
LFST 15/16 15/16 in 23 mm
0.906
in
4900 N
1120
lbf
11000 N
2500
lbf
N/A Two-Bolt Flange
GVFTD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
GVFTDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
GRFTD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
GRFTDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
VFTD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
VFTDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
RFTD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
  Results 76 - 100 of 313  1 2 3 4 5 »  
<