All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 313
1
2
3
4
5
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
VCJT 7/8
7/8
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
FLCT 7/8
7/8
in
17.5
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
VFMST 7/8
7/8
in
18.3
mm
0.719
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
GVFTD 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
GRFTD 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
GRFTDR 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
VFTD 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
VFTDR 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
RFTD 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
RFTDR 7/8
7/8
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
RCJT 15/16
15/16
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
TCJT 15/16
15/16
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Tri-Ply Seal
Two-Bolt Flange
LCJT 15/16
15/16
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Labyrinth Seal
Two-Bolt Flange
VCJT 15/16
15/16
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
FLCT 15/16
15/16
in
17.5
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
VFMST 15/16
15/16
in
18.3
mm
0.719
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
LFST 15/16
15/16
in
23
mm
0.906
in
4900
N
1120
lbf
11000
N
2500
lbf
N/A
Two-Bolt Flange
GVFTD 15/16
15/16
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR 15/16
15/16
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
GRFTD 15/16
15/16
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
GRFTDR 15/16
15/16
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
VFTD 15/16
15/16
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
VFTDR 15/16
15/16
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
RFTD 15/16
15/16
in
19.8
mm
0.781
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
Results 76 - 100 of 313
1
2
3
4
5
»