All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 313  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RFTDR 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT 25 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT 25 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
VCJT 25 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
FLCT 25 25 mm 17.5 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFMST 25 25 mm 18.3 mm
0.719
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RCJT1 A2485 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 NT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 PT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
FLCT1 1 in 17.5 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFMST1 1 in 18.3 mm
0.719
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
LFST1 1 in 23 mm
0.906
in
4900 N
1120
lbf
11000 N
2500
lbf
N/A Two-Bolt Flange CAD Icon (for items table)
GVFTD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
  Results 101 - 125 of 313  1 2 3 4 5 »