All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 313 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GVFTDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 1/16 1.0625 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
GRFTD1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTD1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RFTDR1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
RCJT1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
TCJT1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Flange CAD Icon (for items table)
LCJT1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Labyrinth Seal Two-Bolt Flange CAD Icon (for items table)
VCJT1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
FLCT1 1/8 1 1/8 in 20.6 mm
0.813
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFMST1 1/8 1 1/8 in 23 mm
0.906
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GVFTDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
GRFTD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
GRFTDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
VFTD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
VFTDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange CAD Icon (for items table)
RFTD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
  Results 126 - 150 of 313 « 6 7 8 9 10 »