All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 313
«
6
7
8
9
10
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RFTDR1 1/8
1 1/8
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RCJT 30
30
mm
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
TCJT 30
30
mm
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Tri-Ply Seal
Two-Bolt Flange
LCJT 30
30
mm
29.9
mm
1.177
in
11254
N
2530
lbf
21573
N
4850
lbf
Labyrinth Seal
Two-Bolt Flange
VCJT 30
30
mm
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
FLCT 30
30
mm
20.6
mm
0.813
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
VFMST 30
30
mm
23
mm
0.906
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GVFTD 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GRFTD 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
GRFTDR 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
VFTD 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
VFTDR 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RFTD 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RFTDR 30
30
mm
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 3/16
1 3/16
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
TCJT1 3/16
1 3/16
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Tri-Ply Seal
Two-Bolt Flange
LCJT1 3/16
1 3/16
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Labyrinth Seal
Two-Bolt Flange
VCJT1 3/16
1 3/16
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RCJT1 3/16 NT
1 3/16
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 3/16 PT
1 3/16
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
FLCT1 3/16
1 3/16
in
20.6
mm
0.813
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
VFMST1 3/16
1 3/16
in
23
mm
0.906
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GVFTD1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
Results 151 - 175 of 313
«
6
7
8
9
10
»