Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 176 - 200 of 313 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

GRFTD1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
GRFTDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
VFTD1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
VFTDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
RFTD1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
RFTDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
RCJT1 1/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
RCJT1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
TCJT1 1/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Two-Bolt Flange
TCJT1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Two-Bolt Flange
LCJT1 1/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Labyrinth Seal Two-Bolt Flange
LCJT1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Labyrinth Seal Two-Bolt Flange
VCJT1 1/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
VCJT1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
RCJT1 1/4 NT 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJT1 1/4 PT 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange
RCJT1 1/4S NT 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
FLCT1 1/4 S 1 1/4 in 20.6 mm
0.813
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
FLCT1 1/4 1 1/4 in 22.2 mm
0.875
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
VFMST1 1/4 S 1 1/4 in 23 mm
0.906
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
GVFTD1 1/4 S 1 1/4 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
GVFTD1 1/4 1 1/4 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
GVFTDR1 1/4 S 1 1/4 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
GVFTDR1 1/4 1 1/4 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Two-Bolt Flange
GRFTD1 1/4 S 1 1/4 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
  Results 176 - 200 of 313 « 6 7 8 9 10 »  
<