All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 313
«
6
7
8
9
10
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
GRFTD1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
GRFTDR1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
VFTD1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
VFTDR1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RFTD1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RFTDR1 3/16
1 3/16
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 1/4 S
1 1/4
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 1/4
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
TCJT1 1/4 S
1 1/4
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Tri-Ply Seal
Two-Bolt Flange
TCJT1 1/4
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Tri-Ply Seal
Two-Bolt Flange
LCJT1 1/4 S
1 1/4
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Labyrinth Seal
Two-Bolt Flange
LCJT1 1/4
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Labyrinth Seal
Two-Bolt Flange
VCJT1 1/4 S
1 1/4
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
VCJT1 1/4
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
RCJT1 1/4 NT
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 1/4 PT
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RCJT1 1/4S NT
1 1/4
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
FLCT1 1/4 S
1 1/4
in
20.6
mm
0.813
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
FLCT1 1/4
1 1/4
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
VFMST1 1/4 S
1 1/4
in
23
mm
0.906
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GVFTD1 1/4 S
1 1/4
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GVFTD1 1/4
1 1/4
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR1 1/4 S
1 1/4
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
GVFTDR1 1/4
1 1/4
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
GRFTD1 1/4 S
1 1/4
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
Results 176 - 200 of 313
«
6
7
8
9
10
»