All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 114 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT 25 SGT 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT 25 25 mm 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT 25 PT SGT 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
KCJT 25 PS 25 mm 27.9 mm
1.098
in
1067 N
240
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
YCJT 25 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJTM1 1 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 SGT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT1 1 in 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT1 PT SGT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
KCJT1 PS 1 in 27.9 mm
1.098
in
1067 N
240
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
YCJT1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 1/8 SGT 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT1 1/8 1 1/8 in 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT 30 SGT 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT 30 30 mm 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT 30 PT SGT 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
KCJT 30 PS 30 mm 29.9 mm
1.177
in
1556 N
350
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
YCJT 30 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJTM1 3/16 1 3/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 3/16 SGT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT1 3/16 1 3/16 in 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT1 3/16 PT SGT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
KCJT1 3/16 PS 1 3/16 in 29.9 mm
1.177
in
1556 N
350
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
  Results 26 - 50 of 114 1 2 3 4 5