All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
>
View Items
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 114
1
2
3
4
5
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
YCJT 1/2
1/2
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
SCJT 1/2
1/2
in
17.9
mm
0.705
in
4700
N
1070
lbf
10700
N
2380
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 5/8
5/8
in
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
SCJT 5/8
5/8
in
17.9
mm
0.705
in
4700
N
1070
lbf
10700
N
2380
lbf
Narrow Shroud
Two-Bolt Flange
SCJT 5/8 A4357
5/8
in
17.9
mm
0.705
in
4700
N
1070
lbf
10700
N
2380
lbf
Narrow Shroud
Two-Bolt Flange
SCJT 5/8 FS530
5/8
in
17.9
mm
0.705
in
4700
N
1070
lbf
10700
N
2380
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 17
17
mm
23.6
mm
0.929
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
SCJT 17
17
mm
17.9
mm
0.705
in
4700
N
1070
lbf
10700
N
2380
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 3/4 SGT
3/4
in
27.8
mm
1.094
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
SCJT 3/4
3/4
in
19
mm
0.748
in
6500
N
1460
lbf
14200
N
3190
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 3/4 PT SGT
3/4
in
27.8
mm
1.094
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
KCJT 3/4 PS
3/4
in
27.8
mm
1.094
in
890
N
200
lbf
N/A
N/A
Two-Bolt Flange
YCJT 3/4
3/4
in
27.8
mm
1.094
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
YCJT 20 SGT
20
mm
27.8
mm
1.094
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
SCJT 20
20
mm
19
mm
0.748
in
6500
N
1460
lbf
14200
N
3190
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 20 PT SGT
20
mm
27.8
mm
1.094
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
YCJT 20 PT
20
mm
27.8
mm
1.094
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
KCJT 20 PS
20
mm
27.8
mm
1.094
in
890
N
200
lbf
N/A
N/A
Two-Bolt Flange
YCJT 20
20
mm
27.8
mm
1.094
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
YCJT 7/8 SGT
7/8
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
SCJT 7/8
7/8
in
19.8
mm
0.78
in
7800
N
1750
lbf
15500
N
3490
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 7/8
7/8
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
YCJT 15/16 SGT
15/16
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
SCJT 15/16
15/16
in
19.8
mm
0.78
in
7800
N
1750
lbf
15500
N
3490
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 15/16
15/16
in
27.9
mm
1.098
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
Results 1 - 25 of 114
1
2
3
4
5