All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 114 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT1 1/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 1/4 SGT 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT1 1/4 S 1 1/4 in 21.4 mm
0.843
in
11300 N
2530
lbf
21600 N
4850
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
SCJT1 1/4 1 1/4 in 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT1 1/4S PT 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 1/4 PT SGT 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
KCJT1 1/4S PS 1 1/4 in 29.9 mm
1.177
in
1556 N
350
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
KCJT1 1/4 PS 1 1/4 in 31.8 mm
1.252
in
2112 N
475
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
YCJT1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 3/8 SGT 1 3/8 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT1 3/8 1 3/8 in 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT1 3/8 1 3/8 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT 35 SGT 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT 35 35 mm 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT 35 PT SGT 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
KCJT 35 PS 35 mm 31.8 mm
1.252
in
2112 N
475
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
YCJT 35 35 mm 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJTM1 7/16 1 7/16 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 7/16 SGT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT1 7/16 1 7/16 in 24.6 mm
0.969
in
15300 N
3440
lbf
28500 N
6400
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT1 7/16 PT SGT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
KCJT1 7/16 PS 1 7/16 in 31.8 mm
1.252
in
2112 N
475
lbf
N/A N/A Two-Bolt Flange CAD Icon (for items table)
YCJTM1 1/2 1 1/2 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT1 1/2 SGT 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
  Results 51 - 75 of 114 1 2 3 4 5