All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
>
View Items
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 114
1
2
3
4
5
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
SCJT1 1/2
1 1/2
in
26.2
mm
1.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Narrow Shroud
Two-Bolt Flange
YCJT1 1/2 PT SGT
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
YCJT1 1/2
1 1/2
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
YCJT 40 SGT
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
SCJT 40
40
mm
26.2
mm
1.031
in
19800
N
4460
lbf
36200
N
8130
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 40 PT SGT
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
YCJT 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Two-Bolt Flange
YCJT1 5/8 SGT
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
SCJT1 5/8
1 5/8
in
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Flange
YCJT1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
YCJTM1 11/16
1 11/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Two-Bolt Flange
YCJT1 11/16 SGT
1 11/16
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
SCJT1 11/16
1 11/16
in
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Flange
YCJT1 11/16
1 11/16
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
YCJTM1 3/4
1 3/4
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Two-Bolt Flange
YCJT1 3/4 SGT
1 3/4
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
SCJT1 3/4
1 3/4
in
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Flange
YCJT1 3/4
1 3/4
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
YCJT 45 SGT
45
mm
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
SCJT 45
45
mm
28.6
mm
1.126
in
20500
N
4600
lbf
36300
N
8160
lbf
Narrow Shroud
Two-Bolt Flange
YCJT 45
45
mm
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Two-Bolt Flange
YCJTM1 15/16
1 15/16
in
46.8
mm
1.843
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Two-Bolt Flange
YCJT1 15/16 SGT
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Two-Bolt Flange
SCJT1 15/16
1 15/16
in
28.6
mm
1.126
in
23200
N
5210
lbf
38900
N
8740
lbf
Narrow Shroud
Two-Bolt Flange
YCJT1 15/16
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Two-Bolt Flange
Results 76 - 100 of 114
1
2
3
4
5