All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 114 of 114 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT 50 SGT 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT 50 50 mm 28.6 mm
1.126
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT 50 50 mm 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJTM2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT2 SGT 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT2 S 2 in 28.6 mm
1.126
in
23200 N
5210
lbf
38900 N
8740
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
SCJT2 2 in 30.9 mm
1.217
in
29200 N
6570
lbf
48100 N
10800
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT 55 SGT 55 mm 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT 55 55 mm 30.9 mm
1.217
in
29200 N
6570
lbf
48100 N
10800
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT 55 55 mm 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
YCJT2 3/16 SGT 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
SCJT2 3/16 2 3/16 in 30.9 mm
1.217
in
29200 N
6570
lbf
48100 N
10800
lbf
Narrow Shroud Two-Bolt Flange CAD Icon (for items table)
YCJT2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Two-Bolt Flange CAD Icon (for items table)
  Results 101 - 114 of 114 1 2 3 4 5