Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 114 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT 1/2 1/2 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
SCJT 1/2 1/2 in 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Narrow Shroud Two-Bolt Flange
YCJT 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
SCJT 5/8 5/8 in 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Narrow Shroud Two-Bolt Flange
SCJT 5/8 A4357 5/8 in 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Narrow Shroud Two-Bolt Flange
SCJT 5/8 FS530 5/8 in 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Narrow Shroud Two-Bolt Flange
YCJT 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
SCJT 17 17 mm 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Narrow Shroud Two-Bolt Flange
YCJT 3/4 SGT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
SCJT 3/4 3/4 in 19 mm
0.748
in
6500 N
1460
lbf
14200 N
3190
lbf
Narrow Shroud Two-Bolt Flange
YCJT 3/4 PT SGT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
KCJT 3/4 PS 3/4 in 27.8 mm
1.094
in
890 N
200
lbf
N/A N/A Two-Bolt Flange
YCJT 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
YCJT 20 SGT 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
SCJT 20 20 mm 19 mm
0.748
in
6500 N
1460
lbf
14200 N
3190
lbf
Narrow Shroud Two-Bolt Flange
YCJT 20 PT SGT 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
YCJT 20 PT 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
KCJT 20 PS 20 mm 27.8 mm
1.094
in
890 N
200
lbf
N/A N/A Two-Bolt Flange
YCJT 20 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
YCJT 7/8 SGT 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
SCJT 7/8 7/8 in 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Flange
YCJT 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
YCJT 15/16 SGT 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
SCJT 15/16 15/16 in 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Narrow Shroud Two-Bolt Flange
YCJT 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
  Results 1 - 25 of 114 1 2 3 4 5 
<