Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
YCJT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 SGT | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 19 mm0.748 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 PT SGT | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 PT | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 20 PS | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 25 SGT | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 25 PT SGT | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 25 PS | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 30 SGT | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 21.4 mm0.843 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 30 PT SGT | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 30 PS | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 35 SGT | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 24.6 mm0.969 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 35 PT SGT | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 35 PS | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 40 SGT | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 26.2 mm1.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 40 PT SGT | Shaft Size d N/A 40 mm | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 45 SGT | Shaft Size d N/A 45 mm | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |