Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
YCJT 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 5/8 A4357 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 5/8 FS530 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 23.6 mm0.929 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 3/4 SGT | Shaft Size d N/A 0.7500 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19 mm0.748 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 3/4 PT SGT | Shaft Size d N/A 0.7500 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 SGT | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 19 mm0.748 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 PT SGT | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 PT | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT1 SGT | Shaft Size d N/A 1.0000 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT1 PT SGT | Shaft Size d N/A 1.0000 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 7/8 SGT | Shaft Size d N/A 0.8750 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 15/16 SGT | Shaft Size d N/A 0.9375 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
YCJT 25 SGT | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |