All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 37 of 37
1
2
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RAT1 1/4 S
1 1/4
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RAT1 1/4
1 1/4
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
RRT1 1/4 S
1 1/4
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RRT1 1/4
1 1/4
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RAT1 5/16
1 5/16
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
RRT1 5/16
1 5/16
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RAT1 3/8
1 3/8
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
RRT1 3/8
1 3/8
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RAT 35
35
mm
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
RRT 35
35
mm
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
RAT1 7/16
1 7/16
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Two-Bolt Flange
RRT1 7/16
1 7/16
in
22.2
mm
0.875
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Two-Bolt Flange
Results 26 - 37 of 37
1
2