All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Two-Bolt Flanged Mounted Bearings
>
Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 37
1
2
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Construction
CAD
RAT 1/2
1/2
in
14.2
mm
0.563
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
RAT 5/8
5/8
in
14.2
mm
0.563
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
RRT 5/8
5/8
in
14.2
mm
0.563
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
RAT 17
17
mm
14.2
mm
0.563
in
4700
N
1070
lbf
10700
N
2380
lbf
Molded Shroud
Two-Bolt Flange
RRT 17
17
mm
14.2
mm
0.563
in
4700
N
1070
lbf
10700
N
2380
lbf
Shroud Seal
Two-Bolt Flange
RAT 3/4
3/4
in
15.8
mm
0.625
in
6500
N
1460
lbf
14200
N
3190
lbf
Molded Shroud
Two-Bolt Flange
RRT 3/4
3/4
in
15.8
mm
0.625
in
6500
N
1480
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
RAT 20
20
mm
15.8
mm
0.625
in
6500
N
1460
lbf
14200
N
3190
lbf
Molded Shroud
Two-Bolt Flange
RRT 20
20
mm
15.8
mm
0.625
in
6500
N
1460
lbf
14200
N
3190
lbf
Shroud Seal
Two-Bolt Flange
RAT 7/8
7/8
in
17.4
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
RRT 7/8
7/8
in
17.4
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
RAT 15/16
15/16
in
17.4
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
RRT 15/16
15/16
in
17.4
mm
0.688
in
7800
N
1760
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
RAT 25
25
mm
17.4
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
RRT 25
25
mm
17.4
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
RAT1
1
in
17.4
mm
0.688
in
7800
N
1750
lbf
15500
N
3490
lbf
Molded Shroud
Two-Bolt Flange
RRT1
1
in
17.4
mm
0.688
in
7800
N
1760
lbf
15500
N
3490
lbf
Shroud Seal
Two-Bolt Flange
RAT1 1/16
1.0625
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RRT1 1/16
1.0625
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RAT1 1/8
1 1/8
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RRT1 1/8
1 1/8
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RAT 30
30
mm
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RRT 30
30
mm
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
RAT1 3/16
1 3/16
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Molded Shroud
Two-Bolt Flange
RRT1 3/16
1 3/16
in
17.4
mm
0.688
in
11300
N
2530
lbf
21600
N
4850
lbf
Shroud Seal
Two-Bolt Flange
Results 1 - 25 of 37
1
2