Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Two-Bolt Flanged Mounted Bearings > Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 25 of 37 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAT 1/2 1/2 in 14.2 mm
0.563
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RAT 5/8 5/8 in 14.2 mm
0.563
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RRT 5/8 5/8 in 14.2 mm
0.563
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RAT 17 17 mm 14.2 mm
0.563
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Two-Bolt Flange
RRT 17 17 mm 14.2 mm
0.563
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Two-Bolt Flange
RAT 3/4 3/4 in 15.8 mm
0.625
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange
RRT 3/4 3/4 in 15.8 mm
0.625
in
6500 N
1480
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
RAT 20 20 mm 15.8 mm
0.625
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Two-Bolt Flange
RRT 20 20 mm 15.8 mm
0.625
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Two-Bolt Flange
RAT 7/8 7/8 in 17.4 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
RRT 7/8 7/8 in 17.4 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
RAT 15/16 15/16 in 17.4 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
RRT 15/16 15/16 in 17.4 mm
0.688
in
7800 N
1760
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
RAT 25 25 mm 17.4 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
RRT 25 25 mm 17.4 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
RAT1 1 in 17.4 mm
0.688
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Two-Bolt Flange
RRT1 1 in 17.4 mm
0.688
in
7800 N
1760
lbf
15500 N
3490
lbf
Shroud Seal Two-Bolt Flange
RAT1 1/16 1.0625 in 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
RRT1 1/16 1.0625 in 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
RAT1 1/8 1 1/8 in 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
RRT1 1/8 1 1/8 in 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
RAT 30 30 mm 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
RRT 30 30 mm 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
RAT1 3/16 1 3/16 in 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Two-Bolt Flange
RRT1 3/16 1 3/16 in 17.4 mm
0.688
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Two-Bolt Flange
  Results 1 - 25 of 37 1 2 
<