Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 37 of 37 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAT 1/2 N/A 1/2 in N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 5/8 N/A 5/8 in N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 5/8 N/A 5/8 in N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 17 N/A 17 mm N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 17 N/A 17 mm N/A 14.2 mm0.563 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 3/4 N/A 3/4 in N/A 15.8 mm0.625 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 3/4 N/A 3/4 in N/A 15.8 mm0.625 in N/A 6500 N1480 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 20 N/A 20 mm N/A 15.8 mm0.625 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 20 N/A 20 mm N/A 15.8 mm0.625 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 7/8 N/A 7/8 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 7/8 N/A 7/8 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 15/16 N/A 15/16 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 15/16 N/A 15/16 in N/A 17.4 mm0.688 in N/A 7800 N1760 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 25 N/A 25 mm N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 25 N/A 25 mm N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 N/A 1 in N/A 17.4 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 N/A 1 in N/A 17.4 mm0.688 in N/A 7800 N1760 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 1/16 N/A 1.0625 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 1/16 N/A 1.0625 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 1/8 N/A 1 1/8 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 1/8 N/A 1 1/8 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 30 N/A 30 mm N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 30 N/A 30 mm N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 3/16 N/A 1 3/16 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 3/16 N/A 1 3/16 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 1/4 S N/A 1 1/4 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 1/4 N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 1/4 S N/A 1 1/4 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 1/4 N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 5/16 N/A 1 5/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 5/16 N/A 1 5/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 3/8 N/A 1 3/8 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 3/8 N/A 1 3/8 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT 35 N/A 35 mm N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT 35 N/A 35 mm N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
RAT1 7/16 N/A 1 7/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
RRT1 7/16 N/A 1 7/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
1 - 37 of 37 | Results Per Page | View | Unit of Measure
1