Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1103KLLG | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2500 lbf11100 N | Dynamic Load Rating N/A 4900 lbf21800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1103K | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2500 lbf11100 N | Dynamic Load Rating N/A 4800 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1103KB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2500 lbf11100 N | Dynamic Load Rating N/A 4800 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA103DD | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.72 mm | Static Load Rating N/A 2280 lbf10000 N | Dynamic Load Rating N/A 4800 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1103KS | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.677 in68 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2500 lbf11100 N | Dynamic Load Rating N/A 4800 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN103KRRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.969 in50 mm | Static Load Rating N/A 3560 lbf15800 N | Dynamic Load Rating N/A 7440 lbf33100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN103KLLB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.969 in50 mm | Static Load Rating N/A 3560 lbf15800 N | Dynamic Load Rating N/A 7440 lbf33100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN103K | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.969 in50 mm | Static Load Rating N/A 3550 lbf15600 N | Dynamic Load Rating N/A 7500 lbf33500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN103KB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.969 in50 mm | Static Load Rating N/A 3550 lbf15600 N | Dynamic Load Rating N/A 7500 lbf33500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN103KS | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.969 in50 mm | Static Load Rating N/A 3550 lbf15600 N | Dynamic Load Rating N/A 7550 lbf33500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL103NPP | Shaft Size d N/A 1 1/5 in | Outside Diameter N/A 2.165 in55 mm | Total Width N/A 1.03 in26.16 mm | Static Load Rating N/A 1870 lbf8318 N | Dynamic Load Rating N/A 3300 lbf14679 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL103PP | Shaft Size d N/A 1 1/5 in | Outside Diameter N/A 2.165 in55 mm | Total Width N/A 1.467 in37.26 mm | Static Load Rating N/A 1870 lbf8318 N | Dynamic Load Rating N/A 3300 lbf14679 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL103NPPB2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.165 in55 mm | Total Width N/A 1.031 in26.2 mm | Static Load Rating N/A 1560 lbf6950 N | Dynamic Load Rating N/A 3350 lbf14600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL103NPP2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.165 in55 mm | Total Width N/A 1.031 in26.2 mm | Static Load Rating N/A 1560 lbf6950 N | Dynamic Load Rating N/A 3350 lbf14600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1103KRRB3 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1103KLLB3 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1103KPPB4 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA103RRB2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA103RR2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1103KRRB3 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1103KLLB3 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1103KPPB4 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA103RRB2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1103KRR3 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1103KLL3 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |