Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RA009RR | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1009KLLG | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1060 lbf4700 N | Dynamic Load Rating N/A 2400 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1009K | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1009KB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA009DD | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.125 in28.58 mm | Static Load Rating N/A 1000 lbf4400 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL010NPPB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.378 in35 mm | Total Width N/A 0.938 in23.8 mm | Static Load Rating N/A 680 lbf3000 N | Dynamic Load Rating N/A 1700 lbf7500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL010NPP | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.378 in35 mm | Total Width N/A 0.938 in23.8 mm | Static Load Rating N/A 680 lbf3000 N | Dynamic Load Rating N/A 1700 lbf7500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1010KRRB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1010KLLB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA010RRB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1010KRR | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1010KLL | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA010RR | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010KRRB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010KLLB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA010RRB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010KRR | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010KLL | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA010RR | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010KR | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010KL | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010KLLG | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1060 lbf4700 N | Dynamic Load Rating N/A 2400 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1010K | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1010KB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA010DD | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.125 in28.58 mm | Static Load Rating N/A 1000 lbf4400 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |