Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SM1110K | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.347 in85 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4500 lbf20000 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1110KB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.347 in85 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4500 lbf20000 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN110KRRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.311 in58.7 mm | Static Load Rating N/A 7120 lbf31700 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN110K | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.563 in58.74 mm | Static Load Rating N/A 7100 lbf31600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN110KB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.563 in58.74 mm | Static Load Rating N/A 7100 lbf31600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1111KS | Shaft Size d N/A 1 2/3 in | Outside Diameter N/A 3.347 in85 mm | Total Width N/A 2.216 in56.29 mm | Static Load Rating N/A 4600 lbf20461 N | Dynamic Load Rating N/A 8160 lbf36297 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1111KRRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1111KLLB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1111KPPB4 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA111RRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1111KRR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1111KLL | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KRRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KLLB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KPPB4 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA111RRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KRR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KLL | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA111RR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KL | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf2000 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1111KLLG | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.347 in85 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4500 lbf20000 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1111K | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.347 in85 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4500 lbf20000 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1111KB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.347 in85 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4500 lbf20000 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN111KRRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.311 in58.7 mm | Static Load Rating N/A 7120 lbf31700 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |