Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SM1202K | Shaft Size d N/A 2 1/8 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1202KB | Shaft Size d N/A 2 1/8 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN202K | Shaft Size d N/A 2 1/8 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.875 in73.03 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN202KB | Shaft Size d N/A 2 1/8 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.875 in73.03 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE55KPPB3 | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRAE55RRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE55KRR | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| E55KRRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| E55KPPB4 | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAE55RRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| E55KRR | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAE55RR | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE55KRRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE55KPPB4 | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1203KLLB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1203KPPB4 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA203RRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1203KRR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1203KLL | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KLLB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KPPB4 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA203RRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KRR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |