Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RAL008NPPB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.378 in35 mm | Total Width N/A 0.938 in23.8 mm | Static Load Rating N/A 680 lbf3000 N | Dynamic Load Rating N/A 1700 lbf7500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL008NPP | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.378 in35 mm | Total Width N/A 0.938 in23.8 mm | Static Load Rating N/A 680 lbf3000 N | Dynamic Load Rating N/A 1700 lbf7500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1008KRRB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1008KLLB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA008RRB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA008RR | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1008KRRB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1008KLLB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA008RRB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1008KRR | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1008KLL | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA008RR | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1008KL | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1008KLLG | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1060 lbf4700 N | Dynamic Load Rating N/A 2400 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1008K | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1008KB | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA008DD | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.125 in28.58 mm | Static Load Rating N/A 1000 lbf4400 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAL009NPPB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.378 in35 mm | Total Width N/A 0.938 in23.8 mm | Static Load Rating N/A 680 lbf3000 N | Dynamic Load Rating N/A 1700 lbf7500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1009KRRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1009KLLB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA009RRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1009KRRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA009RRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1009KRR | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1009KLL | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |