Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 226 - 250 of 260 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GYE55KRRB SGT 55 mm 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal
GYAE55RRB 55 mm 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Narrow Shroud
GYAE55RR 55 mm 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Narrow Shroud
YAE55RRB 55 mm 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Narrow Shroud
YAE55RR 55 mm 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GY1203KRRB SGT 2 3/16 in 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal
GYA203RRB 2 3/16 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Narrow Shroud
GYA203RR 2 3/16 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Narrow Shroud
YA203RRB 2 3/16 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Narrow Shroud
YA203RR 2 3/16 in 3.9370 in
100
mm
1.835 in
46.6
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Narrow Shroud
ER35 2 3/16 in 3.9370 in
100
mm
2.188 in
55.560
mm
6570 lbf
29170.8
N
10800 lbf
47952
N
Relubricatable Cylindrical OD Narrow Shroud
GYM1203KRRB 2 3/16 in 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal
GY1204KRRB SGT 2 1/4 in 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal
GY1205KRRB 2.3125 in 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal
GYE60KRRB SGT 60 mm 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal
GY1206KRRB 2 3/8 in 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal
GY1207KRRB SGT 2 7/16 in 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal
ER39 2 7/16 in 4.331 in
110
mm
2.563 in
65.090
mm
8080 lbf
35875.2
N
13100 lbf
58164
N
Relubricatable Cylindrical OD Narrow Shroud
GYM1207KRRB 2 7/16 in 4.921 in
125
mm
2.75 in
69.85
mm
9890 lbf
44000
N
15500 lbf
69000
N
Relubricatable Spherical OD Shroud Seal
GYM1208KRRB 2 1/2 in 4.921 in
125
mm
2.75 in
69.85
mm
9890 lbf
44000
N
15500 lbf
69000
N
Relubricatable Spherical OD Shroud Seal
GY1210KRRB 2.6250 in 4.921 in
125
mm
2.75 in
69.85
mm
9890 lbf
44000
N
15500 lbf
69000
N
Relubricatable Spherical OD Shroud Seal
GY1211KRRB 2 11/16 in 4.921 in
125
mm
2.75 in
69.85
mm
9890 lbf
44000
N
15500 lbf
69000
N
Relubricatable Spherical OD Shroud Seal
GYM1211KRRB 2 11/16 in 5.118 in
130
mm
3.063 in
77.8
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal
GY1212KRRB 2 3/4 in 5.118 in
130
mm
3.063 in
77.8
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal
GYE70KRRB 70 mm 4.921 in
125
mm
2.75 in
69.85
mm
9890 lbf
44000
N
15500 lbf
69000
N
Relubricatable Spherical OD Shroud Seal
  Results 226 - 250 of 260 « 6 7 8 9 10 »  
<