All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 260
1
2
3
4
5
»
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
GYE40KRRB TDCF SGT
40
mm
3.15
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
GY1108KRRB
1 1/2
in
3.15
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
GYE40KRRB
40
mm
3.15
in
80
mm
1.938
in
49.22
mm
4460
lbf
19800
N
8130
lbf
36200
N
Relubricatable
Spherical OD
Shroud Seal
GY1110KRRB
1 5/8
in
3.346
in
85
mm
1.94
in
49.22
mm
4600
lbf
20500
N
8160
lbf
36300
N
Relubricatable
Spherical OD
Shroud Seal
GY1111KRRB
1 11/16
in
3.346
in
85
mm
1.94
in
49.22
mm
4600
lbf
20500
N
8160
lbf
36300
N
Relubricatable
Spherical OD
Shroud Seal
GY1112KRRB
1 3/4
in
3.346
in
85
mm
1.94
in
49.22
mm
4600
lbf
20500
N
8160
lbf
36300
N
Relubricatable
Spherical OD
Shroud Seal
GYE45KRRB
45
mm
3.346
in
85
mm
1.94
in
49.22
mm
4600
lbf
20500
N
8160
lbf
36300
N
Relubricatable
Spherical OD
Shroud Seal
GY1115KRRB
1 15/16
in
3.543
in
90
mm
2.031
in
51.59
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Shroud Seal
GYE50KRRB
50
mm
3.543
in
90
mm
2.031
in
51.59
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Shroud Seal
GY1200KRRB
2
in
3.937
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GY1203KRRB
2 3/16
in
3.937
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GYE55KRRB
55
mm
3.937
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GY1204KRRB
2 1/4
in
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GY1207KRRB
2 7/16
in
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GYE60KRRB
60
mm
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GY1211KRRB SGT
2 11/16
in
4.921
in
125
mm
2.75
in
69.85
mm
9890
lbf
44000
N
15500
lbf
69000
N
Relubricatable
Spherical OD
Shroud Seal
GYE70KRRB SGT
70
mm
4.921
in
125
mm
2.75
in
69.85
mm
9890
lbf
44000
N
15500
lbf
69000
N
Relubricatable
Spherical OD
Shroud Seal
GY1215KRRB SGT
2 15/16
in
5.118
in
130
mm
3.063
in
77.8
mm
10100
lbf
44800
N
15500
lbf
68900
N
Relubricatable
Spherical OD
Shroud Seal
GYE75KRRB SGT
75
mm
5.118
in
130
mm
3.063
in
77.8
mm
10100
lbf
44800
N
15500
lbf
68900
N
Relubricatable
Spherical OD
Shroud Seal
GY1008KRRB
1/2
in
1.575
in
40
mm
1.078
in
27.38
mm
1070
lbf
4700
N
2380
lbf
10700
N
Relubricatable
Spherical OD
Shroud Seal
GYA008RRB
1/2
in
1.575
in
40
mm
0.937
in
23.8
mm
1070
lbf
4700
N
2380
lbf
10700
N
Relubricatable
Spherical OD
Narrow Shroud
GYA008RR
1/2
in
1.575
in
40
mm
0.937
in
23.8
mm
1070
lbf
4700
N
2380
lbf
10700
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA008RRB
1/2
in
1.575
in
40
mm
0.937
in
23.8
mm
1070
lbf
4700
N
2380
lbf
10700
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA008RR
1/2
in
1.575
in
40
mm
0.937
in
23.8
mm
1070
lbf
4700
N
2380
lbf
10700
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
DHU
1/2
in
1.85
in
47
mm
1.219
in
30.96
mm
1480
lbf
6571.2
N
3190
lbf
14163.6
N
Relubricatable
Cylindrical OD
Narrow Shroud
Results 26 - 50 of 260
1
2
3
4
5
»